Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HEFA
Description
LB22NQ - Concealed handle - foldable - exterior design
Bill of material
LB22NQ-L95
CNSORDERNO
SC
Series code
LB22NQ
TYPE
type
Foldable type
MHB
Material of handle body
ZDC
HM
Handle material
ZDC
STHB
Surface treatment/color of handle body
Sand blasting (chrome plating)
HST
Handle surface treatment/color
Sand blasting (chrome plating)
L
mm
W
mm
P
mm
W1
mm
H
17 mm
T
mm
D
d
4.2 mm
D1
d1
mm
L1
mm
W2
mm
RW
Reference weight
kg/pcs
INFOTEXT
website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models