Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HEFA
Description
LB22MF - Concealed handle - foldable hook type - exterior type
Bill of material
LB22MF-L68
CNSORDERNO
SC
Series code
LB22MF
TYPE
type
Exterior design - foldable hook type
MQ
material quality
SUS304
ST
Surface Treatment
wire drawing
L
mm
L1
mm
L2
mm
F
5 mm
W
mm
W1
15 mm
H
mm
H1
mm
T
1.8 mm
D1
d1
7.5 mm
D
d
4.5 mm
RW
Reference weight
INFOTEXT
website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models