Catalog navigation
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
HEFA
Description
LB17F - Circular handle - internal and external installation type
Bill of material
LB17FF-L120
CNSORDERNO
SC
Series code
TYPE
type
Internal and external installation type
MQ
material quality
ST
Surface Treatment
L
mm
L2
mm
D
10 mm
L1
mm
H
42 mm
A
16 mm
T
5 mm
M
M5 mm
DD
d
5.4 mm
DD1
d1
10.5 mm
INFOTEXT
website
RW
Reference weight
kg/pcs
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models