Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HEFA
Description
LB15Q - Circular handle - automatic reset type - external installation type
Bill of material
LB15QK-L131
CNSORDERNO
SC
Series code
TYPE
type
Automatic reset type
MH
Mounting Hole
3-way hole
MQ
material quality
ST
Surface Treatment
L
131 mm
A
86 mm
B
82 mm
RW
Reference weight
kg/pcs
INFOTEXT
website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models