Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HEFA
Description
LB15MF - Circular handle - foldable - exterior design
Bill of material
LB15MF-L100
CNSORDERNO
LB15MF-L100
SC
Series code
LB15MF
TYPE
type
Foldable type - tapered hole type
MQ
material quality
SUS304
ST
Surface Treatment
Mirror polishing
L
100 mm
D
9 mm
D1
12.8 mm
H
49 mm
HH
h
19 mm
L1
77 mm
T
4 mm
RW
Reference weight
0.14 kg/pcs
INFOTEXT
website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models