Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
HEFA
Description
LB15K - Circular handle - foldable - exterior design
Bill of material
LB15KK-L218
CNSORDERNO
SC
Series code
TYPE
type
Foldable type - through hole type
MQ
material quality
ST
Surface Treatment
L
mm
L1
mm
L2
mm
D
10 mm
H
46 mm
H1
21 mm
T
3 mm
A
18 mm
DD
d
5.5 mm
RW
Reference weight
kg/pcs
INFOTEXT
website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models