Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HEFA
Description
LB14LV - Circular handle - interior type - foldable type
Bill of material
LB14LV-D61
CNSORDERNO
LB14LV-D61
SC
Series code
LB14LV
TYPE
type
Interior type - foldable type
MQ
material quality
ABS
ST
Surface Treatment
black
D
61 mm
D1
58.2 mm
H
25 mm
H1
14 mm
H2
6.5 mm
T
3 mm
A
46.5 mm
B
14 mm
DD
d
51 mm
RW
Reference weight
0.01 kg/pcs
INFOTEXT
website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models