Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
HEFA
Description
LB14LK_LF - Circular handle - interior type - foldable type
Bill of material
LB14LK-D6-L120-H44
CNSORDERNO
SC
Series code
TYPE
type
Interior type - foldable type
MQ
material quality
ST
Surface Treatment
D
6 mm
L
mm
H
44 mm
LF
Lf
9 mm
M
4 mm
RW
Reference weight
kg/pcs
INFOTEXT
website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models