Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
HEFA
Description
LB14J - Circular handle - positioning type - interior type
Bill of material
LB14JK-D8-L100-H50
CNSORDERNO
SC
Series code
TYPE
type
Positioning type
MQ
material quality
ST
Surface Treatment
D
8 mm
L
mm
H
50 mm
LF
Lf
6 mm
M
5 mm
RW
Reference weight
kg/pcs
INFOTEXT
website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models