Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
HEFA
Description
LB12GS - Square handle - angled cover type - exterior type
Bill of material
LB12GS-L100
CNSORDERNO
SC
Series code
LB12GS
TYPE
type
Oblique angle with cover type
MQ
material quality
ZDC
ST
Surface Treatment
chromate treatment
ANNEX
annex
Attached with 2 covers
L
mm
L1
mm
D
d
6.2 mm
D1
d1
12.3 mm
H
40 mm
A
16 mm
B
10 mm
RW
Reference weight
kg/pcs
INFOTEXT
website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models