Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HEFA
Description
LA08MC - Profile general accessories - oval handle
Bill of material
LA08MC-L96
CNSORDERNO
LA08MC-L96
CODE
Code
LA08MC
TYPE
texture_of_material
A6063-T5
SUR
surface_treatment
Flat_light_oxidation
L
mm
A
103 mm
B
16 mm
H
26 mm
M
4
ZL
weight
1.2 g/pcs
INFOTEXT
website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models