Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
HEFA
Description
GK20B - Guide shaft support - T-type open type - standard type
Bill of material
GK20BF-D3-H10
CNSORDERNO
CODE
Code
MAT
Material_(international)
MAT1
Material_(solar)
SUR
Surface_treatment
FJ
enclosure
D
mm
H
mm
L
26 mm
H1
21 mm
B
8.0 mm
S
4.0 mm
W
10 mm
L1
18 mm
DD
d
3.5 mm
E
7 mm
DD1
d1
6.5 mm
DD2
d2
3.5 mm
V
3.5 mm
BB
b
1.5 mm
M
M3 Through hole
INFOTEXT
website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models