Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
HEFA
Description
cd53ba-882 - Plastic flat top chain, 882 series, chain, side curve type
Bill of material
CD53BA-882TAB-K600-1
CNSORDERNO
SC
Serial code
CD53BA
TYPE
type
882TABseries·Strengthened
MT
material(Chain plates)
POM
MT2
material(Pin shaft)
stainless steel
SE
series
882TAB
SPE
specification
N
number of section
L
Plate width L
mm
LOAD
Working load
3800 N
R
Minimum installation radius R
610 mm
BR
Backbend radius
40 mm
WEIGHT
weight
kg/m
INFOTEXT
website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models