Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
HEFA
Description
CD30E - 60 series chain
Bill of material
CD30EE-60-4
CNSORDERNO
SC
Serial code
SE
serial
60 series(12A)
SERIES
series
60
TYPE
type
MAT
texture of material
P
Pitch
19.050
JS
Number of sections
HH
h
12.70 mm
D1
11.91 mm
C
mm
B1
mm
B2
mm
D2
5.96 mm
W1
mm
W2
mm
H
mm
F1
15.62 mm
F2
18.10 mm
ATS
Average tensile strength
INFOTEXT
website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models