Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
HEFA
Description
BH52 - Economic type of cutting flange on both sides of bushing for fixture
Bill of material
BH52CH-D10-P4-W3-L5
CNSOEDERNO
SC
Serial code
TM
Texture of material
HRC
Hardness
ST
surface treatment
D
mm
P
mm
Enter value for P
mm
cm
inch
ft
W
mm
Enter value for W
mm
cm
inch
ft
L
mm
Enter value for L
mm
cm
inch
ft
T
3.0 mm
H
25 mm
A
17 mm
B
12 mm
DD
d
5 mm
INFOTEXT
website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models