Catalog navigation
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
HEFA
Description
BC43_50G - Step screw type for hinge pin fulcrum
Bill of material
BC48GU-D4-L5
CNSORDERNO
CODE
Code
LX
type
TYPE
Material (national standard)
TYPE1
Material (Japanese standard)
YD
hardness
SUR
Surface_treatment
D
mm
DT
D tolerance
L
mm
Enter value for L
mm
cm
inch
ft
K
mm
T
mm
MXP
MxP
2.6x0.45
F
4.0 mm
BB
b
0.8 mm
W
mm
S
mm
HH
h
mm
HH1
h1
mm
C
mm
W1
mm
S1
mm
GJ
Change the minimum unit of L size
GJJ
GJ
mm
MV
Change thread length
MVV
MV
mm
GK
Increase the retraction groove
INFOTEXT
website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models