Catalog navigation
Выбор CAD модели
Доступные продукты: 4
HELP_VARIABLE
Company
HEFA
Description
BB69K - Strut fixing clip economical
Bill of material
BB69KN-D6-L25
CNSORDERNO
SC
Serial code
TM
Texture of material
ST
Surface treatment
FJ
enclosure
Hexagon socket head cap screw
D
DH7
mm
DH7T
+0.012/0 mm
L
mm
W
12 mm
D1
D1g6
8 mm
D1G6T
D1g6t
-0.005/-0.014 mm
G
14 mm
E
1.0 mm
C
1 mm
H
8 mm
M
M3
DD
d
3.4 mm
DD1
d1
6.5 mm
V
3.5 mm
J
17 mm
AS
Accessory screw
M3-8
INFOTEXT
website