Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
HEFA
Description
CD30F_CD31F - 80 series chain
Bill of material
CD30FE-80-4
CNSORDERNO
SC
Serial code
SERIES
series
80
SE
serial
80 series(16A)
TYPE
type
MAT
texture of material
P
Pitch
25.4 mm
JS
Number of sections
HH
h
15.88 mm
D1
15.88 mm
C
mm
B1
mm
B2
mm
D2
7.94 mm
W1
mm
W2
mm
H
mm
F1
20.83 mm
F2
24.13 mm
ATS
Average tensile strength
INFOTEXT
website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HEFA
    CD23 - Idler sprocket
    HEFA
    CD21F - Sprocket / chain 80 series
    HEFA
    CD21C·08B - Sprocket-08B Series
    HEFA
    CD32_CD33 - Short pitch conveyor chain
    HEFA
    CD37DE_SE - Chain joint · full buckle type with accessories · double hole type
Previews
3D
Dimension
2D
Download CAD models