Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HEFA
Description
TPYJ-SSX - Anti static polyurethane connecting tape
Bill of material
TPYJ-700-T5-10-A-P50
CNSORDERNO
SC
Series code
BTCZ
body surface material
polyurethane
XXCZ
Core wire material
LJKCZ
Connection block material
polyurethane
TP
Tooth profile
P
Pitch
mm
BC
Belt circumference
mm
Enter value for BC
Belt circumference
mm
cm
inch
ft
Z
BW
Belt width
mm
LJKLX
Connection block type
LJKJJP
Connection block spacing P
CD
Center distance
mm
ZZ
Number of driving teeth
ZC
Number of driven gear teeth
D
diameter of driving wheel
mm
D1
diameter of driven wheel
mm
DN
Outer diameter of driving wheel
mm
D1N
Outer diameter of driven wheel
mm
E
mm
F
10.0 mm
T
mm
G
0.0 mm
K
0 mm
DD
d
0.0 mm
C
0 mm
ZL
Connection block weight
g
INFOTEXT
io
website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HEFA
    TPYK - Polyurethane open timing belt
    HEFA
    CC44 - Flat belt - for food use
    HEFA
    TPYJ - Polyurethane connecting belt
Previews
3D
Dimension
2D
Download CAD models