Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
HEFA
Description
BB05B - Hexagon strut embeddedness internal thread steps at both ends designated type
Bill of material
BB05BF-W8-L15-M3-N3-E2-F2
CNSORDERNO
SC
Serial code
TYPE
Type
Step designated type
TM
Texture of material
ST
Surface treatment
W
mm
L
mm
Enter value for L
mm
cm
inch
ft
M
mm
N
mm
E
mm
Enter value for E
mm
cm
inch
ft
F
mm
Enter value for F
mm
cm
inch
ft
P
6 mm
V
6 mm
S
9.5 mm
INFOTEXT
"website"
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models