Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
HEFA
Description
LD03MC - Flat butterfly hinge - economical - tapered hole
Bill of material
LD03MC-L36
CNSORDERNO
SC
Serial code
LD03MC
TOM
texture of material
SUS304
ST
surface treatment
-
L
mm
W
mm
F1
mm
F2
mm
DD1
d1
8.6 mm
DD2
d2
5.5 mm
T
2 mm
H
8 mm
AL
Allowable load(kg)
INFOTEXT
io
website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models