Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
HEFA
Description
LD01CA - Aluminum alloy butterfly hinge - standard type · waist hole type
Bill of material
LD01CA-47
CNSORDERNO
SC
Serial code
LD01CA
TOM
texture of material
A6063
ST
surface treatment
clear anodizing
SPE
Specifications
L
mm
W
mm
F1
mm
F2
mm
DD1
d1
mm
DD2
d2
mm
AB
AxB
mm
AABB
axb
mm
T
3.5 mm
HH
h
1.5 mm
H
mm
AL
Allowable load(kg)
10
INFOTEXT
io
website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models