Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
HEFA
Description
BB41A - Bracket for base standard
Bill of material
BB41AN-D10
CNSORDERNO
SC
Serial code
TM
Texture of material
ST
Surface treatment
FJ
enclosure
D
mm
DT
D tolerance
+0.015/0
D2
50 mm
D1
30 mm
B
33 mm
F
35 mm
T1
20 mm
F1
18 mm
L
35 mm
T
10 mm
FF
f
15 mm
DD
d
4.5 mm
C
29.0 mm
HH
h
22 mm
F2
0.0 mm
H
10.0 mm
Y
5 mm
DD1
d1
4.5 mm
DD2
d2
8.0 mm
M
M4 mm
W
2 mm
AB
Accessory bolt
(M4-15)*1
INFOTEXT
website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models